JAJSM45 June 2021 TMUX646
PRODUCTION DATA
When the TMUX646 is powered off (VDD = 0 V), the I/Os of the device remains in a high-Z state. The crosstalk, off-isolation, and leakage remain within the electrical characteristics Section 6. Power to the device is supplied through the VDD pin. Decoupling capacitors of 100 nF and 2.2 µF are recommended on the supply.