JAJSN81 January 2024 TMUX7212M
PRODUCTION DATA
The TMUX7212M device has 1.8V logic compatible control for all logic control inputs. 1.8V logic level inputs allows the TMUX7212M to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and bill of material cost. For more information on 1.8V logic implementations refer to Simplifying Design with 1.8V logic Muxes and Switches.