JAJSN81 January 2024 TMUX7212M
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 15 V |
Supply (VSS) | - 15 V |
Input / Output signal range | -15 V to 15 V (Rail-to-Rail) |
Control logic thresholds | 1.8V compatible |