JAJSN81 January 2024 TMUX7212M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –10 V to +10 V ID = –10mA Refer to On-Resistance |
25°C | 2 | 2.7 | Ω | |
–40°C to +85°C | 3.4 | Ω | |||||
–55°C to +125°C | 4 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = –10 V to +10 V ID = –10mA Refer to On-Resistance |
25°C | 0.1 | 0.18 | Ω | |
–40°C to +85°C | 0.19 | Ω | |||||
–55°C to +125°C | 0.21 | Ω | |||||
RON FLAT | On-resistance flatness | VS = –10 V to +10 V IS = –10mA Refer to On-Resistance |
25°C | 0.2 | 0.46 | Ω | |
–40°C to +85°C | 0.65 | Ω | |||||
–55°C to +125°C | 0.7 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 0V, IS = –10mA Refer to On-Resistance |
–55°C to +125°C | 0.008 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 16.5V, VSS = –16.5V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V Refer to Off-Leakage Current |
25°C | –0.25 | 0.05 | 0.25 | nA |
–40°C to +85°C | –3 | 3 | nA | ||||
–55°C to +125°C | –20 | 20 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 16.5V, VSS = –16.5V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V Refer to Off-Leakage Current |
25°C | –0.25 | 0.05 | 0.25 | nA |
–40°C to +85°C | –3 | 3 | nA | ||||
–55°C to +125°C | –20 | 20 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 16.5V, VSS = –16.5V Switch state is on VS = VD = ±10 V Refer to On-Leakage Current |
25°C | –0.4 | 0.1 | 0.4 | nA |
–40°C to +85°C | –1 | 1 | nA | ||||
–55°C to +125°C | –3 | 3 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –55°C to +125°C | 1.3 | 44 | V | ||
VIL | Logic voltage low | –55°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –55°C to +125°C | 0.4 | 1.2 | µA | ||
IIL | Input leakage current | –55°C to +125°C | –0.1 | –0.005 | µA | ||
CIN | Logic input capacitance | –55°C to +125°C | 3.5 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 16.5V, VSS = –16.5V Logic inputs = 0V, 5V, or VDD |
25°C | 35 | 56 | µA | |
–40°C to +85°C | 65 | µA | |||||
–55°C to +125°C | 80 | µA | |||||
ISS | VSS supply current | VDD = 16.5V, VSS = –16.5V Logic inputs = 0V, 5V, or VDD |
25°C | 5 | 20 | µA | |
–40°C to +85°C | 24 | µA | |||||
–55°C to +125°C | 35 | µA |