JAJSN81 January 2024 TMUX7212M
PRODUCTION DATA
CONTINUOUS CURRENT PER CHANNEL (IDC) (2) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
PW (TSSOP) | +44 V Dual Supply(1) | 220 | 160 | 100 | mA |
±15 V Dual Supply | 220 | 160 | 100 | mA | |
+12 V Single Supply | 190 | 130 | 90 | mA | |
±5V Dual Supply | 170 | 120 | 80 | mA | |
+5V Single Supply | 130 | 90 | 60 | mA |