JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
In Normal mode operation, signals of up to VFP and VFN can be passed through the switch from source (Sx) to drain (D or Dx) or from drain (D or Dx) to source (Sx). As provided in Table 9-1 and Table 9-2, the address (Ax) pins and the enable (EN) pin determine which switch path to turn on. The following conditions must be satisfied for the switch to stay in the ON condition: