JAJSQX2 august 2023 TMUX7612
ADVANCE INFORMATION
The TMUX7612 has 1.8-V logic compatible control for all logic control inputs. 1.8-V logic level inputs allows the TMUX7612 to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and BOM cost. For more information on 1.8 V logic implementations, refer to Simplifying Design with 1.8 V logic Muxes and Switches.