JAJSQX2A August 2023 – December 2024 TMUX7612
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD – VSS | Supply voltage | 53 | V | |
VDD | –0.5 | 53 | V | |
VSS | –32 | 0.5 | V | |
VSEL | Logic Supply Voltage | –0.5 | 53 | V |
ISEL | Logic control input pin current (SEL pins) | –30 | 30 | mA |
VS or VD | Source or drain voltage (Sx, Dx) | VSS–0.5 | VDD+0.5 | V |
IIK | Diode clamp current(3) | –30 | 30 | mA |
IS or ID (CONT) | Source or drain current (Sx, Dx) | IDC + 10 %(4) | mA | |
TA | Ambient temperature | –55 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
TJ | Junction temperature | 150 | °C |