JAJSQX2A August 2023 – December 2024 TMUX7612
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 3 V to 9 V ID = –10 mA |
25°C | 1.15 | 1.6 | Ω | |
–40°C to +50°C | 1.75 | ||||||
–40°C to +85°C | 2 | ||||||
–40°C to +125°C | 2.3 | ||||||
ΔRON | On-resistance mismatch between channels | VS = 3 V to 9 V ID = –10 mA |
25°C | 0.005 | Ω | ||
–40°C to +50°C | 0.05 | ||||||
–40°C to +85°C | 0.05 | ||||||
–40°C to +125°C | 0.05 | ||||||
RON FLAT | On-resistance flatness | VS = 3 V to 9 V ID = –10 mA |
25°C | 0.084 | Ω | ||
–40°C to +50°C | 0.13 | ||||||
–40°C to +85°C | 0.15 | ||||||
–40°C to +125°C | 0.16 | ||||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.006 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 12 V, VSS = 0 V Switch state is off VS = 1 V / 10 V VD = 10 V / 1 V |
25°C | –0.07 | 0.0035 | 0.07 | nA |
–40°C to +50°C | –0.16 | 0.16 | |||||
–40°C to +85°C | –0.6 | 0.6 | |||||
–40°C to +125°C | –12 | 12 | |||||
ID(OFF) | Drain off leakage current(1) | VDD = 12 V, VSS = 0 V Switch state is off VS = 1 V / 10 V VD = 10 V / 1 V |
25°C | –0.07 | 0.0027 | 0.07 | nA |
–40°C to +50°C | –0.16 | 0.16 | |||||
–40°C to +85°C | –0.6 | 0.6 | |||||
–40°C to +125°C | –12 | 12 | |||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 12 V, VSS = 0 V Switch state is on VS = VD = 1 V or 10 V |
25°C | –0.3 | 0.003 | 0.3 | nA |
–40°C to +50°C | -0.4 | 0.4 | |||||
–40°C to +85°C | –0.5 | 0.5 | |||||
–40°C to +125°C | –6 | 6 | |||||
POWER SUPPLY | |||||||
IDDQ | VDD quiescent supply current | VDD = 12 V, VSS = 0 V All switches OFF |
25°C | 30 | 40 | µA | |
–40°C to +85°C | 45 | ||||||
–40°C to +125°C | 55 | ||||||
IDD | VDD supply current | VDD = 12 V, VSS = 0 V All switches ON |
25°C | 385 | 440 | µA | |
–40°C to +85°C | 470 | ||||||
–40°C to +125°C | 480 |