The TPA2011D1 is a 3.2-W high efficiency filter-free class-D audio power amplifier (class-D amp) in a 1.21 mm × 1.16 mm wafer chip scale package (DSBGA) that requires only three external components.
Features like 95% efficiency, 86-dB PSRR, 1.5 mA quiescent current and improved RF immunity make the TPA2011D1 class-D amp ideal for cellular handsets. A fast start-up time of 4 ms with no audible turn-on pop makes the TPA2011D1 ideal for PDA and smart-phone applications. The TPA2011D1 allows independent gain while summing signals from separate sources, and has a low 20 μV noise floor.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA2011D1 | DSBGA (9) | 1.60 mm x 1.21 mm |
Changes from A Revision (May 2010) to B Revision
Changes from * Revision (December 2009) to A Revision
DEVICE NUMBER | SPEAKER CHANNELS | SPEAKER AMP TYPE | OUTPUT POWER (W) | PSRR (dB) |
---|---|---|---|---|
TPA2011D1 | Mono | Class D | 3.2 | 86 |
TPA2005D1 | Mono | Class D | 1.4 | 75 |
TPA2010D1 | Mono | Class D | 2.5 | 75 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | C2 | I | Shutdown terminal. When terminal is low the device is put into Shutdown mode. |
GND | A2 | I | Analog ground terminal. Must be connected to same potential as PGND using a direct connection to a single point ground. |
IN– | C1 | I | Negative differential audio input |
IN+ | A1 | I | Positive differential audio input |
PGND | B3 | I | High-current Analog ground terminal. Must be connected to same potential as GND using a direct connection to a single point ground. |
PVDD | B2 | I | High-current Power supply terminal. Must be connected to same power supply as VDD using a direct connection. Voltage must be within values listed in Recommended Operating Conditions table. |
VDD | B1 | I | Power supply terminal. Must be connected to same power supply as PVDD using a direct connection. Voltage must be within values listed in Recommended Operating Conditions table. |
VO- | A3 | O | Negative BTL audio output |
VO+ | C3 | O | Positive BTL audio output |