SLOS649B March 2010 – May 2016 TPA2026D2
PRODUCTION DATA.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
The package dimensions for this YZH package are shown in the table below. See the package drawing at the end of this data sheet for more details.
Packaged Devices | D | E |
---|---|---|
TPA2026D2YZH | Max = 2160 µm | Max = 2137 µm |
Min = 2100 µm | Min = 2077 µm |