KSVR |
Power supply ripple rejection |
200 mVPP ripple at 1 kHz, Gain = 20 dB, Inputs AC-coupled to GND |
| –70 |
| dB |
PO |
Continuous output power |
THD+N = 10%, f = 1 kHz, PVCC = 14.4 V |
| 25 |
| W |
THD+N = 10%, f = 1 kHz, PVCC = 21 V |
| 30 |
|
THD+N |
Total harmonic distortion + noise |
VCC = 21 V, f = 1 kHz, PO = 15 W (half-power) |
| 0.1% |
| |
Vn |
Output integrated noise |
20 Hz to 22 kHz, A-weighted filter, Gain = 20 dB |
| 65 |
| µV |
| –80 |
| dBV |
| Crosstalk |
VO = 1 Vrms, Gain = 20 dB, f = 1 kHz |
| –100 |
| dB |
SNR |
Signal-to-noise ratio |
Maximum output at THD+N < 1%, f = 1 kHz, Gain = 20 dB, A-weighted |
| 102 |
| dB |
fOSC |
Oscillator frequency |
AM2=0, AM1=0, AM0=0 |
376 |
400 |
424 |
kHz |
AM2=0, AM1=0, AM0=1 |
470 |
500 |
530 |
AM2=0, AM1=1, AM0=0 |
564 |
600 |
636 |
AM2=0, AM1=1, AM0=1 |
940 |
1000 |
1060 |
AM2=1, AM1=0, AM0=0 |
1128 |
1200 |
1278 |
AM2=1, AM1=0, AM0=1 |
282 |
300 |
318 |
AM2=1, AM1=1, AM0=0 |
Reserved |
AM2=1, AM1=1, AM0=1 |
| Thermal trip point |
| | ≥150 |
| °C |
| Thermal hysteresis |
| | 15 |
| °C |
| Over current trip point |
TPA3128D2 |
| 7.5 |
| A |
TPA3129D2 |
| 5.5 |
|