JAJSCV9C May 2016 – January 2018 TPA3128D2 , TPA3129D2
PRODUCTION DATA.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Input voltage range PVCC | 4.5 V to 26 V |
PWM output frequencies | 300kHz, 400 kHz, 500 kHz, 600 kHz, 1 MHz or 1.2 MHz |
Maximum output power | 50 W |