DC CHARACTERISTICS |
| VOS | |
Class-D output offset voltage (measured differentially) |
VI = 0 V, Gain = 26 dB |
|
1.5 |
15 |
mV |
ICC |
Quiescent supply current |
SD = 2 V, no load, 300 ohm Ferrite Bead + 1nF Output Filter |
|
35 |
40 |
mA |
ICC(SD) |
Quiescent supply current in shutdown mode |
SD = 0.8 V, no load |
|
40 |
60 |
µA |
rDS(on) |
Drain-source on-state resistance |
IO = 500 mA, TJ = 25°C
Excluding Metal and Bond Wire Resistance |
High Side |
|
240 |
|
mΩ |
Low side |
|
240 |
|
G |
Gain |
|
25 |
26 |
27 |
dB |
ton |
Turn-on time |
SD = 2 V |
|
14 |
|
ms |
tOFF |
Turn-off time |
SD = 0.8 V |
|
2.5 |
|
µs |
GVDD |
Gate drive supply |
IGVDD = 2 mA |
6.4 |
6.9 |
7.4 |
V |
tDCDET |
DC detect time |
VRINN = 3.1 V and VRINN = 2.9 V, or VRINN = 2.9 V and VRINN = 3.1 V |
|
950 |
|
ms |
AC CHARACTERISTICS |
PSRR |
Power supply ripple rejection |
200-mVPP ripple at 1 kHz,
Gain = 26 dB, Inputs ac-coupled to GND |
|
–65 |
|
dB |
PO |
Continuous output power |
THD+N = 10%, f = 1 kHz |
|
10 |
|
W |
PO |
Continuous output power |
THD+N = 10%, f = 1 kHz, PVCC = 13 V, RL = 8 Ω |
|
10 |
|
W |
PO |
Continuous output power, PBTL (mono) |
THD+N = 10%, f = 1 kHz, PVCC = 13 V, RL = 4 Ω |
|
20 |
|
W |
THD+N |
Total harmonic distortion + noise |
f = 1 kHz, PO = 5 W (half-power) |
|
0.06% |
|
|
Vn |
Output integrated noise |
20 Hz to 22 kHz, A-weighted filter, Gain = 26 dB |
|
91 |
|
µV |
|
–81 |
|
dBV |
|
Crosstalk |
VO = 1 Vrms, Gain = 26 dB, f = 1 kHz |
|
–75 |
|
dB |
SNR |
Signal-to-noise ratio |
Maximum output at THD+N < 1%, f = 1 kHz,
Gain = 26 dB, A-weighted |
|
102 |
|
dB |
OTE |
Thermal trip point |
|
|
150 |
|
°C |
|
Thermal hysteresis |
|
|
15 |
|
°C |