JAJSC84F May   2016  – January 2020 TPA3136AD2 , TPA3136D2

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
  4. 改訂履歴
  5. 概要(続き)
  6. Device Comparison Table
  7. Pin Configuration and Functions
    1.     Pin Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Switching Characteristics
    7. 8.7 Typical Characteristics
  9. Parameter Measurement Information
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Fixed Analog Gain
      2. 10.3.2 SD Operation
      3. 10.3.3 PLIMIT
      4. 10.3.4 Spread Spectrum and De-Phase Control
      5. 10.3.5 GVDD Supply
      6. 10.3.6 DC Detect
      7. 10.3.7 PBTL Select
      8. 10.3.8 Short-Circuit Protection and Automatic Recovery Feature
      9. 10.3.9 Thermal Protection
    4. 10.4 Device Functional Modes
  11. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Applications
      1. 11.2.1 Design Requirements
        1. 11.2.1.1 PCB Material Recommendation
        2. 11.2.1.2 PVCC Capacitor Recommendation
        3. 11.2.1.3 Decoupling Capacitor Recommendations
      2. 11.2.2 Detailed Design Procedure
        1. 11.2.2.1 Ferrite Bead Filter Considerations
        2. 11.2.2.2 Efficiency: LC Filter Required with the Traditional Class-D Modulation Scheme
        3. 11.2.2.3 When to Use an Output Filter for EMI Suppression
        4. 11.2.2.4 Input Resistance
        5. 11.2.2.5 Input Capacitor, Ci
        6. 11.2.2.6 BSN and BSP Capacitors
        7. 11.2.2.7 Differential Inputs
        8. 11.2.2.8 Using Low-ESR Capacitors
      3. 11.2.3 Application Performance Curves
        1. 11.2.3.1 EN55013 Radiated Emissions Results
        2. 11.2.3.2 EN55022 Conducted Emissions Results
  12. 12Power Supply Recommendations
    1. 12.1 Power Supply Decoupling, CS
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14デバイスおよびドキュメントのサポート
    1. 14.1 デバイス・サポート
      1. 14.1.1 デベロッパー・ネットワークの製品に関する免責事項
    2. 14.2 ドキュメントのサポート
      1. 14.2.1 関連資料
    3. 14.3 関連リンク
    4. 14.4 ドキュメントの更新通知を受け取る方法
    5. 14.5 サポート・リソース
    6. 14.6 商標
    7. 14.7 静電気放電に関する注意事項
    8. 14.8 Glossary
  15. 15メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Ferrite Bead Filter Considerations

Using the Advanced Emissions Suppression Technology in the TPA3136D2, TPA3136AD2 amplifier it is possible to design a high efficiency Class-D audio amplifier while minimizing interference to surrounding circuits. It is also possible to accomplish this with only a low-cost ferrite bead filter. In this case it is necessary to carefully select the ferrite bead used in the filter.

One important aspect of the ferrite bead selection is the type of material used in the ferrite bead. Not all ferrite material is alike, so it is important to select a material that is effective in the 10 to 100 MHz range which is key to the operation of the Class-D amplifier. Many of the specifications regulating consumer electronics have emissions limits as low as 30 MHz. It is important to use the ferrite bead filter to block radiation in the 30-MHz and above range from appearing on the speaker wires and the power supply lines which are good antennas for these signals. The impedance of the ferrite bead can be used along with a small capacitor with a value in the range of 1000 pF to reduce the frequency spectrum of the signal to an acceptable level. For best performance, the resonant frequency of the ferrite bead/ capacitor filter should be less than 10 MHz.

Also, it is important that the ferrite bead is large enough to maintain its impedance at the peak currents expected for the amplifier. Some ferrite bead manufacturers specify the bead impedance at a variety of current levels. In this case it is possible to make sure the ferrite bead maintains an adequate amount of impedance at the peak current the amplifier will see. If these specifications are not available, it is also possible to estimate the bead's current handling capability by measuring the resonant frequency of the filter output at low power and at maximum power. A change of resonant frequency of less than fifty percent under this condition is desirable. Examples of ferrite beads which have been tested and work well with the TPA3136D2, TPA3136AD2 device include NFZ2MSM series from Murata.

A high quality ceramic capacitor is also needed for the ferrite bead filter. A low ESR capacitor with good temperature and voltage characteristics will work best.

Additional EMC improvements may be obtained by adding snubber networks from each of the class-D outputs to ground. Suggested values for a simple RC series snubber network would be 68 Ω in series with a 100-pF capacitor although design of the snubber network is specific to every application and must be designed taking into account the parasitic reactance of the printed circuit board as well as the audio amp. Take care to evaluate the stress on the component in the snubber network especially if the amp is running at high PVCC. Also, make sure the layout of the snubber network is tight and returns directly to the GND or the thermal pad beneath the chip.