JAJSEX8A March 2018 – June 2018 TPA3138D2
PRODUCTION DATA.
AVCC=PVCC = 12 V, Load = 6 Ω + 47 µH, 1 W, 2.5 W, 5 W |
AVCC=PVCC = 12 V, Load = 6 Ω + 47 µH, 20 Hz, 1 kHz |
AVCC=PVCC = 7.5 V to 15 V, Load = 6 Ω + 47 µH |
AVCC=PVCC = 3.5 V to 15 V, Load = 6 Ω + 47 µH, Low-Idle-Current 1SPW Mode |
AVCC= PVCC = 12 V, Load = 6 Ω + 47 µH |
AVCC=PVCC= 13 V, 14.4 V, Load = 8 Ω + 66 µH |
AVCC=PVCC = 13 V, Load = 4 Ω + 33 µH, 1 W, 2.5 W, 5 W |
AVCC=PVCC = 7.5 V to 14.4 V, Load = 4 Ω + 33 µH |
AVCC=PVCC = 13 V, Load = 8 Ω + 66 µH, 1 W, 2.5 W, 5 W |
AVCC=PVCC = 13 V, Load = 8 Ω + 66 µH, 20 Hz, 1 kHz |
AVCC=PVCC = 7.5 V to 15 V, Load = 8 Ω + 66 µH |
AVCC= PVCC = 3.5 V to 15 V, Load = 8 Ω + 66 µH, Low-Idle-Current 1SPW Mode |
AVCC=PVCC = 12 V, 14.4 V, Load = 6 Ω + 47 µH |
AVCC=PVCC = 12 V, 1 W, Load = 6 Ω + 47 µH |
AVCC=PVCC = 13 V, Load = 4 Ω + 33 µH, 20 Hz, 1 kHz |
AVCC=PVCC = 13 V, 14.4 V, Load = 4 Ω + 33 µH |