JAJSEX8A March 2018 – June 2018 TPA3138D2
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | AVCC to GND, PVCC to GND | –0.3 | 20 | V |
Input current | To any pin except supply pins | 10 | mA | |
Interface pin voltage | SD/FAULT to GND(2), GAIN_SEL, MODE_SEL | –0.3 | AVCC + 0.3 | V |
10 | V/ms | |||
PLIMIT | -0.3 | GVDD + 0.3 | V | |
RINN, RINP, LINN, LINP | –0.3 | 5.5 | V | |
Minimum load resistance, RL | BTL, (10 V < PVCC < 14.4 V) | 4.8 | Ω | |
BTL, (3.5 V < PVCC < 10 V) | 3.2 | |||
PBTL, (10 V < PVCC < 14.4 V) | 2.4 | |||
PBTL, (3.5 V < PVCC < 10 V) | 1.6 | |||
Continuous total power dissipation | See the Thermal Information Table | |||
Operating Juncation Temperature range | –25 | 150 | °C | |
Storage temperature range, Tstg | –40 | 125 | °C |