JAJSI28A October 2019 – August 2020 TPA3139D2
PRODUCTION DATA
The TPA3139D2 features over-current conditions against the output stage short-circuit conditions. The short-circuit protection fault is reported on the SD/ FAULT pin as a low state. The amplifier outputs are switched to a Hi-Z state when the short circuit protection latch is triggered .
The device recovers automatically once the over-current condition has been removed.