SLOS907C April 2015 – December 2017 TPA3144D2
PRODUCTION DATA.
AVCC=PVCC = 12 V, Load = 6 Ω + 47 µH, 1 W, 2.5 W, 5 W |
AVCC=PVCC = 4.5 V to 14.4 V, Load = 6 Ω + 47 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |
AVCC=PVCC = 12 V, Load = 6 Ω + 47 µH (device pins) |
AVCC=PVCC= 6 V, 13 V, 14.4 V, Load = 8 Ω + 66 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |
AVCC=PVCC = 12 V, Load = 4 Ω + 33 µH |
AVCC=PVCC = 13 V, Load = 8 Ω + 66 µH, 1 W, 2.5 W, 5 W |
AVCC=PVCC = 4.5 V to 14.4 V, Load = 8 Ω + 66 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |
AVCC=PVCC = 6 V, 12 V, 14.4 V, Load = 6 Ω + 47 µH, AGL + PLIM disable (LIMRATE = GND, LIMTHRES = GVDD) |
AVCC=PVCC = 12 V, 1 W, Load = 6 Ω + 47 µH |
AVCC=PVCC = 13 V, Load = 4 Ω + 33 µH, 1 W, 2.5 W, 10 W |