JAJSO54 November 2022 TPA3223
PRODUCTION DATA
AVDD and GVDD can be supplied through an external 5 V power supply to power internal analog and digital circuits and the gate-drivers for the output H-bridges. Proper connection, routing, and decoupling techniques are highlighted in the TPA3223 device EVM User's Guide (as well as Section 10.1 and Section 10.4.2) and must be followed as closely as possible for proper operation and performance. Deviation from the guidance offered in the TPA3223 device EVM User's Guide, which followed the same techniques as those shown in Section 10.1 may result in reduced performance, errant functionality, or even damage to the TPA3223 device.