JAJSO54 November 2022 TPA3223
PRODUCTION DATA
TPA3223 can be configured in mono PBTL mode by paralleling the outputs before the LC filter (see ) or after the LC filter. Paralleled outputs after the LC filter can be preferred if a single board design must support both PBTL and BTL, or in the case multiple, smaller paralleled inductors are preferred due to size or cost. Paralleling after the LC filter requires four inductors, one for each OUT_x. This section shows an example of paralleled outputs after the LC filter.