JAJSO54 November 2022 TPA3223
PRODUCTION DATA
The TPA3223 does not require a power-down sequence. The device remains fully operational as long as the VDD, AVDD and PVDD voltages are above their undervoltage protection (UVP) voltage thresholds (see Section 7.5). Although not specifically required, TI recommends to hold RESET low during power down, thus preventing audible artifacts including pops or clicks by initiating a controlled ramp down sequence of the output voltage. The ramp down sequence will complete once the CMUTE node is discharged.