JAJSO54 November 2022 TPA3223
PRODUCTION DATA
TPA3223 can be configured in either a stereo BTL (Bridge Tied Load) mode, mono BTL mode (only one output BTL channel active), or in a mono PBTL (Parallel Bridge Tied Load) mode. In PBTL mode the two output BTL channels are paralleled with double output current available. The paralleling of the two BTL outputs must be made after the output LC filter.
See Table 6-2 for mode configuration setup.