JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
Section Over current protection describes the circumstances under which the device creates an OCSD event.
As Over Current Shut Down (OCSD) Event is a transient event it is not reported in a status register. The latched OCSD events are reported in Channel Over Current and DC Detection Fault Memory Register. Affected channels are in PROTECTIVE SHUTDOWN State.
Over Current Shut Down (OCSD) Event also triggers when Load Current Fault Event triggers.