JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The device monitors the DC offset continuously during normal operation at the output of the amplifier. If a channel's DC offset exceeds the DCFAULT threshold, that channel triggers a DC Fault Event and is placed in the PROTECTIVE SHUTDOWN State. This puts the output stage in high impedance.
By default, when a DC Fault Event occurs, a fault signal generates an active low signal on the FAULT Pin.