JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The temperature threshold for global OTSD and the threshold for over temperature shutdown generated by the output channels, OTSD(i), are set to fixed values. Refer to Specifications for nominal temperature and recovery hysteresis values.
If the global junction temperature rises above the OTSD threshold, all channels are placed into a protective shutdown state. If the junction temperature of a channel rises above the OTSD threshold the affected channel is put into a protective shutdown state. and an Over Temperature Shut Down (OTSD) Event is created. If over temperature auto recovery is enabled, the effected channels recover the state they were in before OTSD occurred once temperatures have cooled down below respective thresholds. The tolerance of the warning levels and OTSD temperatures track each other.
By default, a fault signal generates an active low signal on the FAULT Pin for when an OTSD even occurs.