JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The clip detect signal can be routed out of the TPA6304-Q1 to support hardware control loops that limit THD in the event of excessively large audio signals. Two independent clip detect signals can be generated. The clip detect signal is based on clip detect warning events.
Section Clip Detect describes the circumstances under which the device creates clip detect warning signals. Each output channel independently creates a clip detect warning signal.
Clip Detect Signal Group 1 can be configured in the Clip Detect Signal Configuration Register to be active when either CH1 or CH2 create a clip detect warning, CH3 or CH4 create a clip detect warning, or any of the four channels creates a clip detect warning.
Clip Detect Signal Group 2 can be configured in the same way as Clip Detect Signal Group 1.