JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The TPA6304-Q1 offers spread spectrum control. Controlling the spectrum of the clock signal translates into an optimized behavior of higher frequency signal components which are visible during EMI testing. By default spread spectrum control is turned on and can be turned off in Spread Spectrum Control Register 2.
The four parameters SSC1, SSC2, SSC3 and SSC4 determine the spread spectrum behavior. The following predefined profiles determine allowed and supported combinations of SSCx settings and in addition define settings for the PWM Phase Control Register 1 and PWM Phase Control Register 2.
There are two Spread Spectrum profiles recommend in the TPA6304-Q1:
SSC1[7:0] | SSC3[5:4] | PWM Phase Control 2 | ||||
Default |
0x22 |
0x0 |
0x0 |
0x0 |
0x40 |
0x62 |
Low EMI |
0x22 |
0x0 |
0x2 |
0x2 |
0x40 |
0x62 |