JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
When DVDD falls below VPOR_OFF the device shuts down. All channels are brought into Hi-Z State and I2C communication terminates. When DVDD comes back up above VPOR_SET or when the device gets first powered up and DVDD rises above VPOR_SET the device initiates a Power-On-Reset routine. During this routine all registers and device states are set to default values. It is intended behavior that Power Fault Memory Register reports "DVDD power on reset event stored" after power up.
As DVDD POR is a transient event it is not reported in the Power Fault Status register.