JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
When the system first powers up, or when the DVDD voltage momentarily drops below the POR threshold, the devices initializes.
During device initialization all I2C registers are be set to default values.
The FAULT Pin is activated and taken low.
The I2C device address is determined from the pull-up resistor on the FAULT pin. See I2C Address Selection for details.
Once the device finished initialization, the open drain FAULT pin is released.
Figure 7-4 shows the time from DVDD voltage crossing the POR threshold to release of the FAULT pin is approximately 10 ms.
After the initialization, bit 4 of the Power Fault Memory Register indicates that the device went through a POR cycle. Reading this I2C register clears the fault signaling bit.