JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
By default, the FAULT pin is configured to output the Fault Signal as active low signal under any of the following conditions:
Configuration of the Fault Signal in Fault Signal Configuration Register 1 and Fault Signal Configuration Register 2 allows the fine tuning of the device response to fault events.
After power up, once I2C communication is established the FAULT pin can be reconfigured to have different behavior. This does not affect the reporting register content of faults or the protection of the device.
Name | Description | Setup Code |
---|---|---|
Fault | FAULT pin outputs Fault Signal, active low (default) | 0000 |
Warning | FAULT pin outputs Warning Signal, active low | 0001 |
Clip Detect Group 1 | FAULT pin outputs Clip Detect Signal Group 1, active high | 0010 |
Clip Detect Group 2 | FAULT pin outputs Clip Detect Signal Group 2, active high | 0011 |