JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The frequency of the stimulus is set in AC Load Diagnostic Frequency Control Register. The device drives a low level, 10 mA output current through the load which does not create any significant sound pressure levels from the speaker.