JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The device does not have a dedicated WARNING status pin. Either GPIO1 or GPIO2 can be configured as WARNING pin via GPIO Configuration Register. Once configured, the GPIO outputs the warning signal as active low signal.
The Warning Signal section holds details on configuration options and default settings of the warning signal.