JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
Automotive systems have a high demand on gathering device information in case of unexpected conditions. The Fault Signal Configuration Register 1 and Fault Signal Configuration Register 2 of the TPA6304-Q1 allow for a flexible configuration of information necessary for higher level system software to effectively control the system.
The Fault Signal can be configured to be active in response to the following Fault Events:
The Fault Signal, by default, gets routed to a GPIO Pin to create a HW signal. Its state can be polled by I2C read at any time from OTSD CS Fault Status Register.