JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
Section Over Temperature Shutdown describes the circumstances under which the device creates an OTSD event.
Current status of over termperature is reported in Temperature (OTSD) and Clock Sync Fault Status Register and latched events are reported in Temperature (OTSD) and Clock Sync Fault Memory Register
By default, if temperatures rise above the OTSD threshold the device is in PROTECTIVE SHUTDOWN State. Setting the 'OTSD auto recovery' bit in Miscellaneous Control Register 3 configures the device to be in PROTECTIVE SHUTDOWN with AUTO RECOVERY State while temperatures are above OTSD thresholds.