JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The TPA6304-Q1 supports automatic and autonomous DC load diagnostics at device start up. With power stable, the device starts the internal power-on-reset. After completion of power-on-reset, the FAULT pin will be pulled high. The next low to high transition on STANDBY pin starts an automatic DC load diagnostics on all four channels.
No I2C configuration nor any audio signals are necessary for the TPA6304-Q1 to perform short-to-power (S2P), short-to-ground (S2G), open load (OL), and shorted load (SL) based on default configuration. Systems can benefit from this autonomous operation as it is possible to run the load diagnostics while bringing up the digital part of the audio chain.
For each channel that yields a successful diagnostics test the CH(i) LDG STATE REPORT bit is set. For these channels, once the system is ready to set the channel status to PLAY mode, no further delay is introduced.
If the default values of automatic DC load diagnostics are not desired, the STANDBY pin can be held low until the device is fully configured via I2C.