JAJSKR7B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
By default the two GPIO pins of the TPA6304-Q1 are in Hi-Z mode. During the initialization period of the system, when the device gets configured via GPIO Configuration Register, the function of the GPIO can be configured.
Functionality | Mode | Description | Setup Code |
---|---|---|---|
Hi-Z | Off | Pin continuously is in Hi-Z mode (default) | 0000 |
WARNING | Open Drain Output | Warning Signal drives active low output | 0001 |
FAULT | Open Drain Output | Fault Signal drives active low output | 0010 |
Clip Detect Group 1 | Output Buffer | Clip Detect Signal Group 1 drives output | 0011 |
Clip Detect Group 2 | Output Buffer | Clip Detect Signal Group 2 drives output | 0100 |
Sync Output | Output Buffer | Modulator frequency drives output | 0101 |
H | Output Buffer | Pin continuously drives logic high output | 0110 |
L | Output Buffer | Pin continuously drives logic low output | 0111 |
Sync Input | Input | Input signal drives modulator | 1000 |
MUTE | Input | Active low input mutes the device | 1001 |