JAJSM78F February 2012 – October 2021 TPD1E10B06
PRODUCTION DATA
TPD1E10B06 is a passive clamp that has low leakage during normal operation when the voltage between pin 1 and pin 2 is below VRWM and activates when the voltage between pin 1 and pin 2 goes above VBR. During IEC ESD events, transient voltages as high as ±30 kV can be clamped between the two pins. When the voltages on the protected lines fall below the trigger voltage, the device reverts back to the low leakage passive state.