This device is a transient voltage suppressor (TVS) based electrostatic discharge (ESD) protection device designed to offer system level ESD solutions for wide range of portable and industrial applications. The back-to-back diode array allows AC-coupled or negative-going data transmission (audio interface, LVDS, RS-485, RS-232, and so forth) without compromising signal integrity. This device exceeds the IEC 61000-4-2 (Level 4) ESD protection and is ideal for providing system level ESD protection for the internal ICs when placed near the connector.
The TPD2E007 is offered in a 4-bump PicoStar and 3-pin SOT (DGK) packages. The PicoStar package (YFM), with only 0.15 mm (Max) package height, is recommended for ultra space saving application where the package height is a key concern. The PicoStar package can be used in either embedded PCB board applications or in surface mount applications. The industry standard SOT package offers straightforward board layout option in legacy designs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD2E007 | SOT (3) | 2.00 mm x 1.25 mm |
PicoStar (4) | 0.77 mm x 0.77 mm |
Changes from H Revision (January 2016) to I Revision
Changes from G Revision (December 2015) to H Revision
Changes from F Revision (August 2014) to G Revision
Changes from E Revision (August 2010) to F Revision
Changes from D Revision (October 2009) to E Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DCK NO. |
YFM NO. |
||
GND | 3 | B1, B2 | G | Ground |
IO1 | 1 | A1 | IO | ESD protected channel |
IO2 | 2 | A2 | IO | ESD protected channel |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±15000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1500 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2 ESD ratings | Contact | ±8000 | V |
Air gap | ±15000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIO | Operating voltage | –13 | 13 | V | |
Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPD2E007 | UNIT | ||
---|---|---|---|---|
DCK (SOT) | YFM (PicoStar) | |||
3 PINS | 4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 251.9 | 175.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 115.4 | 39.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 42.4 | 28.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 9.4 | 8.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 42.2 | 28.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VBRF | Break-down voltage, pin 1 or 2 to GND | IIO = 10 mA | 14 | V | ||
VBRR | Break-down voltage, GND to pin 1 or 2 | IIO = 10 mA | 14 | V | ||
IIO | Channel leakage current | 20 | 50 | nA | ||
Rd | Dynamic resistance | 3.5 | Ω | |||
CIN | Channel input capacitance | VIO = 2.5 V; ƒ = 10 MHz | 10 | 15 | pF |