JAJSM69C September 2009 – January 2023 TPD2S017
PRODUCTION DATA
For this design example, a TPD2S017 will be used to protect the USB 2.0 high-speed data lines. The following system parameters are known.
DESIGN PARAMETER | VALUE |
---|---|
High-speed mode high-level output voltage | 400 mV ±10% |
High-speed mode low-level output voltage | 0 V ± 10 mV |
USB 2.0 high-speed data rate | 480 Mbps |
Required IEC 61000-4-2 ESD Protection | ±8 kV Contact |