SLVSAM5A January 2011 – April 2016 TPD3F303
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLK_OUT | 2 | Output | Clock Input and Output signals. |
CLK_IN | 7 | Input | |
DATA1_IN | 8 | Input | Data and Rest signals Input, Output pins. The DATA1 and DATA2 are symmetric circuits. They can be used interchangeably for either DATA or RESET pins based off board layout scheme. |
DATA2_IN | 6 | ||
DATA1_OUT | 1 | Output | |
DATA2_OUT | 3 | ||
GND | GND | Ground | Ground connection for the EMI filter. It is very important to connect the device GND to the printed circuit board ground plane through Vias directly under the package. |
NC | 4 | No Connect | Not connected to any internal circuit. Leave this pin floating. |
VCC | 5 | Power Clamp | ESD Clamp circuit for the VCC pin. |