JAJSJE7C March 2016 – August 2020 TPD3S014-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | 4.5 | 5.5 | V |
VEN | Input voltage, EN | 0 | 5.5 | V |
VIH | High-level Input voltage, EN | 2 | V | |
VIL | Low-level Input voltage, EN | 0.7 | V | |
CIN | Input decoupling capacitance, IN to GND | 0.1 | µF | |
IOUT(1) | Continuous output current (TPD3S014-Q1) | 0.5 | A | |
TJ | Operating junction temperature | –40 | 125 | °C |