JAJSJ53B may 2020 – april 2023 TPD3S713-Q1 , TPD3S713A-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | BUS voltage rise time | V(IN) = 5 V, C(L) = 1 µF, R(L) = 100 Ω | 1.05 | 1.75 | 3.1 | ms |
tf | BUS voltage fall time | 0.27 | 0.47 | 0.82 | ms | |
ton | BUS voltage turn-on time | V(IN) = 5 V, C(L) = 1 µF, R(L) = 100 Ω | 7.5 | 11 | ms | |
toff | BUS voltage turn-off time | 2.7 | 5 | ms | ||
t(DCHG_S) | Discharge hold time (ILIM_SEL change) | Time V(OUT) < 0.7V | 1.1 | 2 | 2.9 | s |
t(IOS) | BUS short-circuit response time(1) | V(IN) = 5 V, R(SHORT) = 50 mΩ | 2 | µs | ||
t(OC_BUS_FAULT) | BUS FAULT deglitch time | Bidirectional deglitch applicable to current-limit condition only (no deglitch assertion for OTSD) | 5.5 | 8.5 | 11.5 | ms |
tpd | Analog switch propagation delay (1) | V(IN) = 5 V | 0.14 | ns | ||
t(SK) | Analog switch skew between opposite transitions of the same port (tPHL – tPLH) (1) | V(IN) = 5 V | 0.02 | ns | ||
t(OV_Data) | DP_IN and DM_IN overvoltage protection response time | 5 | µs | |||
t(OV_BUS) | BUS overvoltage protection response time | 0.3 | µs | |||
t(OV_Data_FAULT) | DP_IN and DM_IN FAULT-asserted degltich time | 11 | 16 | 23 | ms | |
BUS FAULT-asserted degltich time | 11 | 16 | 23 | ms |