JAJSJN8C January 2016 – August 2020 TPD3S714-Q1
PRODUCTION DATA
The VBUS_SYS pins provide power to the chip and supply current through the load switch to VBUS_CON. A 100-µF bulk capacitor is recommended on VBUS_SYS to supply the USB port and maintain compliance. A 1-µF capacitor is recommended on the VBUS_CON pin with adequate voltage rating to tolerate short-to-battery conditions. A supply voltage above the UVLO threshold for VBUS_SYS must be supplied for the device to power on.