JAJSJN8C January 2016 – August 2020 TPD3S714-Q1
PRODUCTION DATA
Table 8-1 shows the TPD3S714-Q1 VBUS Logic Table.
VOLTAGE CONDITION | CURRENT CONDITION | ||||
---|---|---|---|---|---|
VBUS_CON | VBUS_SYS | EN | CURRENT FLOW | COMMENT | FLT PIN |
X | <UVLO | X | No Flow | Switch off because of UVLO | High-Z |
<OVP and >VSHRT | >UVLO | Low | VBUS_SYS to VBUS_CON | Current flows through the switch, normal host mode | High-Z |
X | >UVLO | High | No Flow | Switch off | Low |
<VSHRT | >UVLO | Low | VBUS_SYS to VBUS_CON | Current flow through switch, device detects short circuit, current limited to ISHRT | Low |
X | X | Low | >OCP | Device switches off because of overcurrent limit, auto-retrys until <OCP or thermal shutdown conditions occur | Low |
>OVP | >UVLO | Low | No Flow | Switch off because of OVP | Low |
X | X | X | No Flow | Thermal Shutdown Condition | Low |
Table 8-2 shows the TPD3S714-Q1 Data Line Logic Table
VOLTAGE CONDITION | CURRENT CONDITION | |||
---|---|---|---|---|
VD+/VD– | EN | SWITCHES ON? | COMMENT | FLT PIN |
<OVP | Low | Yes | Device operates normally, data transfer can occur | High-Z |
X | High | No | Switches off | Low |
>OVP | Low | No | Switches off because of OVP limit | Low |
X | X | No | Thermal Shutdown Condition | Low |