JAJSF15O July 2006 – July 2019 TPD4E001
PRODUCTION DATA.
For this design example, a single TPD4E001 is used to protect all the pins of two USB2.0 connectors.
Given the USB application, the following parameters in Table 1 are known.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on IO1, IO2, IO3, and IO4 | 0 V to 3.6 V |
Signal voltage range on VCC | 0 V to 5.25 V |
Operating Frequency | 240 MHz |