JAJSQR8C february 2008 – july 2023 TPD4E004
PRODUCTION DATA
TPD4E004 is a TVS which provides ESD protection for up to four channels, withstanding up to ±8-kV contact and ±12-kV air-gap ESD per IEC 61000-4-2. The monolithic technology yields exceptionally small variations in capacitance between any IO pin of TPD4E004. The small footprint is ideal for applications where space-saving designs are important.