JAJSQR8C february 2008 – july 2023 TPD4E004
PRODUCTION DATA
For this design example, a single TPD4E004 is used to protect all the pins of two USB2.0 connectors. Table 8-1 lists the design parameters for the USB application.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on IO1, IO2, IO3, and IO4 | 0 V to 3.6 V |
Signal voltage range on VCC | 0 V to 5.5 V |
Operating Frequency | 240 MHz |