JAJSQR8C february 2008 – july 2023 TPD4E004
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC | Supply voltage | 0.9 | 5.5 | V | ||
ICC | Supply current | 500 | nA | |||
VF | Diode forward voltage | IF = 1 mA | 0.8 | V | ||
II | Channel leakage current | ±1 | nA | |||
VBR | Break-down voltage | II = 10 μA | 6 | 8 | V | |
CI/O | Channel input capacitance | VCC = 5 V, Bias of VCC/2, f = 10 MHz | 1.6 | 2 | pF |