JAJSDV1A June 2017 – September 2017 TPD4E02B04-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 3 | Ground | Ground. Connect to ground |
GND | 8 | ||
IO1 | 1 | I/O | ESD protected channel |
IO2 | 2 | ||
IO3 | 4 | ||
IO4 | 5 | ||
NC | 6 | NC | Not connected; Used for optional straight-through routing. Can be left floating or grounded |
NC | 7 | ||
NC | 9 | ||
NC | 10 |